Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Wire cable stainless steel 1.4401.

Sheath steel.

End sleeve, adjusting screw and screw nipple brass.

Hexagon nut stainless steel A2.

Version
Wire cable and hexagon nut bright.
Sheath plastic-coated black.
End sleeve blue passivated.
Adjusting screw and screw nipple nickel-plated.
Note
The Bowden cables are used to transmit the pulling force and are used in combination with the actuating element for remote actuation.
Different length variants of the Bowden cable are available. The Bowden cable can be shortened during installation to ensure a perfect fit in the respective application.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, take particular care to ensure that the bend radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Briefly falling below the minimum bend radius during installation should also be avoided as otherwise the sheath will be damaged. The sheath is also only designed to absorb compressive forces: if it is pulled too hard, the internal spiral will be stretched and permanently damaged.

The Bowden cable is a spare part for the indexing plunger with remote control K1502.
Scope of delivery
Wire cable with end piece K2023.
Sheath with inner tube K2024.
End sleeve K2025.
Adjusting screw K2026.
Screw nipple clamp with grub screw K2027.
Hexagon nut K0700.106.
Drawing reference
1) Wire cable
2) Sheath
3) End sleeve
4) Adjusting screw
5) Screw nipple
6) Hexagon nut
Accessory
Indexing plunger and actuating element K1502.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Bowden cable distributor for indexing plungers

Three Bowden cables can be combined with the Bowden cable distributor. As an example, two indexing plungers can be operated with just one actuating element. Thanks to the reversible application option, one indexing plunger can also be operated by two actuating elements. It is sufficient to pull on one of the two actuating elements to engage the indexing plunger.

Two fastening holes for countersunk screws allow flexible mounting. Due to the width of the housing and the position of the fastening holes, mounting on a 40 mm aluminium profile using M8 slot nuts is possible without any problems.

Discover our product range