Material
Stainless steel 1.4310.
Version
Bright.
Show more
Show less
Stainless steel linear scales, self-adhesive
from
11,95 €
plus sales tax
plus shipping costs
Nonius and zero reference, stainless steel, self-adhesive
from
6,07 €
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4310.
Version
Bright.
Note
Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.
Matt surface and black high contrast graduations. The graduations are deep lasered.
Cross section 15 x 1 mm.
Matt surface and black high contrast graduations. The graduations are deep lasered.
On request
– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
– Graduations upper right or both sides
– Other lengths