Material
Housing, actuator, nut and key die-cast zinc.
Flat seal rubber.
Tongue steel.
Flat seal rubber.
Tongue steel.
Version
Housing and actuator trivalent passivated or black powder-coated.
Tongue electro zinc-plated.
Key trivalent passivated.
Tongue electro zinc-plated.
Key trivalent passivated.
Show more
Show less
Quarter-turn locks security
from
0,84 €
plus sales tax
plus shipping costs
Description
Material
Housing, actuator, nut and key die-cast zinc.
Flat seal rubber.
Tongue steel.
Flat seal rubber.
Tongue steel.
Version
Housing and actuator trivalent passivated or black powder-coated.
Tongue electro zinc-plated.
Key trivalent passivated.
Tongue electro zinc-plated.
Key trivalent passivated.
Note
Security quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Water and dust tight according to IP65.
Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Water and dust tight according to IP65.
Please order key separately. Lock can only be opened and closed with a specific key. The key can only be removed in the closed position. With an open lock the key acts as a grip.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Drawing reference
1) Key can be pulled out when locked
2) Key cannot be pulled out when open
2) Key cannot be pulled out when open