Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Housing, actuator and nut, die-cast zinc or PA6 GFR 30 plastic.
Flat seal rubber.
Tongue steel.
Version
Housing, actuator and nut trivalent passivated or black.
Tongue electro zinc-plated.
Note
Quarter-turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Vibration-proof (except plastic version), a catch prevents independent opening. Water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) slit
d) double lug 3 mm
e) double lug 5 mm
f) triangle 7 mm
Accessory
Key K0535.
Tongue for steel quarter-turn lock K0523.

Discover our product range