- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, control cabinet construction
- Spring-loaded tongue, every tongue can be combined with every housing
- Can be installed pre-assembled, right or left mounting
- Actuation: 6 mm square, slot or wing grip
Description
Material
Housing and actuator die-cast zinc.
Version
Housing and actuator chrome-plated.
Wing-handle version powder-coated.
Wing-handle version powder-coated.
Note
Small quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Drawing reference
Actuation:
a) square 6 mm
b) slit
c) T-grip
d) triangle 7 mm
a) square 6 mm
b) slit
c) T-grip
d) triangle 7 mm
Accessory
Key K0535.
Tongue for steel quarter-turn lock K0519.
Tongue for steel quarter-turn lock K0519.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.