Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Actuator and housing die-cast zinc.

Nut steel.

Tongue steel or stainless steel 1.4301.

Version
Actuator and housing chrome-plated.
Nut electro zinc-plated.
Tongue electro zinc-plated steel or bright stainless steel.
Note
Quarter-turn lock for use in the fire service.
Door thicknesses of 0 to 4 mm.
Right or left mounting with 90° closing.

Please order required tongue version separately.
Method of operation
The lock can only be opened by specialists. The lever blade of a DIN 14924 fireman's axe or a DIN 3223 hydrant key A or B as well as a DIN 14822-1 coupling spanner BC can be used as keys.
Accessory
Tongue steel K2244 or stainless steel K2221 without stop.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range