Material
Housing and actuator die-cast zinc.
Flat seal rubber.
Tongue steel.
Flat seal rubber.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Show more
Show less
Compression latches with adjustable tongue gap
from
6,31 €
plus sales tax
plus shipping costs
Description
Material
Housing and actuator die-cast zinc.
Flat seal rubber.
Tongue steel.
Flat seal rubber.
Tongue steel.
Version
Housing and actuator trivalent passivated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Wing-handle version powder-coated.
Tongue electro zinc-plated.
Note
Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.
Vibration-proof, water and dust tight according to IP65.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Vibration-proof, water and dust tight according to IP65.
Please order the desired tongue type separately. Every tongue can be combined with every housing.
Functions
Turning the actuator 90° brings the tongue into the closed position. Turning the actuator another 90° draws the tongue into the frame increasing the pressure. The compression gap is 6 mm. The fastening nut is an earthing nut with teeth one side. The offset tongue can be installed positive or negative.
Drawing reference
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) toggle
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) toggle
Accessory
Key K0535