Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel or thermoplastic PA (polyamide)
Version
Housing bright.
Pin nickel plated or bright.
Pin bright.
Twist knob fibreglass reinforced PA, black.
Twist knob stainless steel, bright.
Note
M2 or M3 mounting screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Clamping plates K1062

Discover our product range