Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Tool-free clamping shortens setup times.
Material
Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version
Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.

Mounting option 1 for plate thickness 9 mm.
Mounting option 2 for plate thickness >9 to 20 mm.
Mounting option 3 for plate thickness 6 mm.
Mounting option 4 for plate thickness >6 mm to <9 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Push or place the quarter-turn clamp lock over the pre-mounted clamping plate.
Press the twist knob down and turn it to the ”ON” position.
When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Mounting option 3
4) Mounting option 4
5) Plate
6) Spacer washer
Accessory
Steel clamping plate for quarter-turn clamp lock K1560.
Stainless steel spacer washer for quarter-turn clamp lock K2261.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range