Material
Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version
Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Show more
Show less
Quarter-turn clamp lock stainless steel, knob plastic
from
62,49 €
plus sales tax
plus shipping costs
Quarter-turn clamp lock stainless steel, knob stainless steel
from
71,68 €
plus sales tax
plus shipping costs
Description
Product description
Quarter-turn clamp locks are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Toolless clamping shortens setup times.
Material
Stainless steel housing.
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Bolt steel.
Rotary knob stainless steel or thermoplastic PA (polyamide)
Version
Housing bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Bolt nickel plated.
Rotary knob PA fibreglass reinforced, black.
Rotary knob stainless steel, bright.
Note
Stainless steel M3 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the rotary knob is in the ”OFF” position.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Set the quarter-turn clamp lock in the premounted clamping plate.
Turn the rotary knob to the ”ON” position.
When fully clamped, a click sound is heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
2) Mounting option 2
3) Plate
Accessory
Clamping plates K1560