Material
Housing steel or stainless steel.
Nut stainless steel.
Nut stainless steel.
Version
Housing nickel-plated or bright.
Nut bright.
Nut bright.
Show more
Show less
Clamping plates surface mounted for quarter-turn clamp locks
from
14,80 €
plus sales tax
plus shipping costs
Clamping plates recessed for quarter-turn clamp locks
from
14,80 €
plus sales tax
plus shipping costs
Description
Material
Housing steel or stainless steel.
Nut stainless steel.
Nut stainless steel.
Version
Housing nickel-plated or bright.
Nut bright.
Nut bright.
Note
M2 or M3 mounting screws are supplied.
Form A mounting option for plate thickness 6 to 10 mm.
Form B mounting option for plate thickness over 10 mm.
Form A mounting option for plate thickness 6 to 10 mm.
Form B mounting option for plate thickness over 10 mm.
Drawing reference
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
2) quarter-turn clamp lock
3) locating pin
4) nut
Accessory
Quarter-turn clamp lock K1061 or K1558