Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Stainless steel cable gland: Outer part 1.4404, inner part 1.4305.

Plastic cable gland: Polyamide.

Cable gland seal: TPU.

Hose: Polyamide.

Version
Cable gland: bright stainless steel, transparent plastic.
Hose: coated
Note
Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
Temperature range
Stainless steel cable gland: -40 °C to +85 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range