Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Show more
Show less
Pull handles, Form A, without cap
from
€3.57
plus sales tax
plus shipping costs
Pull handles, Form B, with cap
from
€5.58
plus sales tax
plus shipping costs
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 electro zinc-plated washers as well as caps for Form B.
Form A are supplied without caps.
Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 electro zinc-plated washers as well as caps for Form B.
Form A are supplied without caps.
Assembly
From the front.
Drawing reference
Form A: without cover cap
Form B: with cover cap
1) cover cap
Form B: with cover cap
1) cover cap