Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material

Handle stainless steel 1.4404.

Fastening material 1.4404.

Version
Polished.
Assembly
From the rear.
Scope of delivery
Pull handle stainless steel (K0208).
Hex head bolts DIN 933 (K0871).
Washers DIN EN ISO 7089 (K0868).
On request
Special lengths.
Accessory
Hex head bolt with shaft (K0870).
Hex head bolt DIN 933 (K0871).
Hex head bolt with flange (K1161).
Button head screws (K1796).
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range