Material
Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, screw, washer and nut steel or stainless steel.
Bush, screw, washer and nut steel or stainless steel.
Version
Black grey
Show more
Show less
Pull handles, plastic, mounted from front or rear
from
4,86 €
plus sales tax
plus shipping costs
Pull handles, plastic, mounted from the rear
from
5,68 €
plus sales tax
plus shipping costs
Description
Material
Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, screw, washer and nut steel or stainless steel.
Bush, screw, washer and nut steel or stainless steel.
Version
Black grey
Note
This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Form A is supplied with fastening screws, washers and nuts.
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Assembly
Form A from the front.
Form B from the rear.
Form B from the rear.