Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Version
Black.
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Temperature range
Continuous operating temperature acc. to IEC 216 max. 150°C - 160°C.
Temporary operating temperature max. 250°C.
Assembly
From the front or rear.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range