Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Show more
Show less
Pull handles, Form A, with baseplate
from
4,76 €
plus sales tax
plus shipping costs
Pull handle, Form B, without baseplate
from
3,29 €
plus sales tax
plus shipping costs
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 electro zinc-plated socket head screws, DIN 934 nuts, DIN 125 electro zinc-plated washers and caps.
The versions K0193.110006 and K0193.210006 are supplied without caps.
Supplied with DIN 912 electro zinc-plated socket head screws, DIN 934 nuts, DIN 125 electro zinc-plated washers and caps.
The versions K0193.110006 and K0193.210006 are supplied without caps.
Assembly
From the front.
Drawing reference
Form A: with base plate
Form B: without base plate
1) cover cap
2) base plate
Form B: without base plate
1) cover cap
2) base plate