Material
Stellring Edelstahl 1.4305.
Gewindestift Edelstahl A2.
Gewindestift Edelstahl A2.
Version
Shaft collar and grub screw bright.
Show more
Show less
Shaft collars set screw DIN 705, stainless steel , Form A, recess
from
1,03 €
plus sales tax
plus shipping costs
Shaft collars set screw DIN 705, stainless steel , Form E, hexagon socket
from
0,99 €
plus sales tax
plus shipping costs
Description
Material
Stellring Edelstahl 1.4305.
Gewindestift Edelstahl A2.
Gewindestift Edelstahl A2.
Version
Shaft collar and grub screw bright.
Note
Form A: with DIN 553 grub screw (slit)
Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Drawing reference
1) Second grub screw from D1 ≥ 75