Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Drawing reference
Form A: hole rounded one end
Form B: hole rounded both ends

1) Chamfer for insert

Discover our product range