Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Machine and fixture components
Couplings
Couplings
Designation
Beam Coupling
Coupling Spider
Elastomer Dog Coupling
Metal Bellows Coupling
Rigid Coupling
Body material
aluminium
polyurethane
stainless steel
steel
Version 1
1423
clamping with grub screw
split
two-piece
with conical hub and shaft collar
with detachable clamp hubs
with radial clamping hub
Outside diameter
24
29
34
42
45
54
67
77
85
Length
15
16,6
18
20
22
23
24
25
26
28
30
32
34
35
38
39
40
41
45
46
47
48
50
55
58
60
62
63
65
66
67
69
75
78
79
80
83
84
86
90
91
94
95
96
100
101
105
108
110
111
112
114
124
126
133
140
Filter
Entries / Pages
24
of 25 entries
1
(current)
2
Pull handles from KIPP
Take a closer look at the wide selection!
Added to your shopping cart
Filter
Entries / Pages
24
of 25 entries
1
(current)
2
Discover our product range
Filter
Designation
Beam Coupling
Coupling Spider
Elastomer Dog Coupling
Metal Bellows Coupling
Rigid Coupling
Body material
aluminium
polyurethane
stainless steel
steel
Version 1
1423
clamping with grub screw
split
two-piece
with conical hub and shaft collar
with detachable clamp hubs
with radial clamping hub
Outside diameter
24
29
34
42
45
54
67
77
85
Length
15
16,6
18
20
22
23
24
25
26
28
30
32
34
35
38
39
40
41
45
46
47
48
50
55
58
60
62
63
65
66
67
69
75
78
79
80
83
84
86
90
91
94
95
96
100
101
105
108
110
111
112
114
124
126
133
140
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!