Material
Steel.
Version
Electro zinc-plated.
Show more
Show less
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles.
No profile machining is necessary. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.
Connecting sets automatic should always be used opposite each other in pairs.
No profile machining is necessary. The connector is screwed into the profile slot from the front (left-hand thread). The connector has a self-tapping thread. The use of lubricants is recommended.
Connecting sets automatic should always be used opposite each other in pairs.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.