Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing and cap thermoplastic polyamide.
Spring stainless steel.
Dipstick zinc.
Lift disc and seal rubber (NBR).
Version
Housing black.
Cap red.
Dipstick phosphated.
Note
Opening pressure 0.20 – 0.25 bar.
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) flat seal
2) lift disc
3) cap
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range