Material
Polyethylene (PE-LLD).
Version
red, green, yellow or black.
Show more
Show less
Grease nipple caps for conical head grease nipples, Form A, without tab
from
0,08 €
plus sales tax
plus shipping costs
Grease nipple caps for conical head grease nipples, Form B, with tab
from
0,12 €
plus sales tax
plus shipping costs
Description
Material
Polyethylene (PE-LLD).
Version
red, green, yellow or black.
Note
Suitable for all DIN 71412 conical head grease nipples. They keep dirt out of the head of the nipple. The different colours are for e.g. identifying the lubrication intervals.
Application temperature: -70°C to +85°C.
Form A: without tab
Form B: with tab
Application temperature: -70°C to +85°C.
Form A: without tab
Form B: with tab