EN
Choose your language
Spanish
Portuguese
English
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Joints
Rod ends
Rod ends
Designation
Rod End
Spherical Bearing
Body material
high carbon steel
IGUMID®
stainless steel
steel
Fastening hole
5
6
6 -0,008
8
8 -0,008
10
10 -0,008
12
12 -0,008
14
16
17
17 -0,008
18
20
20 -0,010
22
25
30
35
40
Thread
M04
M05
M05X0,8
M06
M06X1,0
M08
M08X1,25
M10
M10X1,25
M10X1,5
M12
M12X1,25
M12X1,75
M14
M14X2,0
M16
M16X1,5
M16X2,0
M18X1,5
M20
M20X1,5
M22X1,5
M24X2,0
M30X2,0
M36X2
M36X2,0
M42X2
M42X2,0
Filter
Entries / Pages
19
of 19 entries
Ball lock pins from KIPP
Fixate securely and reliably!
Added to your shopping cart
Filter
Entries / Pages
19
of 19 entries
Discover our product range
Filter
Designation
Rod End
Spherical Bearing
Body material
high carbon steel
IGUMID®
stainless steel
steel
Fastening hole
5
6
6 -0,008
8
8 -0,008
10
10 -0,008
12
12 -0,008
14
16
17
17 -0,008
18
20
20 -0,010
22
25
30
35
40
Thread
M04
M05
M05X0,8
M06
M06X1,0
M08
M08X1,25
M10
M10X1,25
M10X1,5
M12
M12X1,25
M12X1,75
M14
M14X2,0
M16
M16X1,5
M16X2,0
M18X1,5
M20
M20X1,5
M22X1,5
M24X2,0
M30X2,0
M36X2
M36X2,0
M42X2
M42X2,0
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!