Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing polyamide 6.
Hollow shaft stainless steel.
Sight glass plastic.
Grub screw stainless steel.
Version
Housing impact-resistant.
Hollow shaft and grub screw bright.
Dial black, digits white.
Note
Position indicators enable the direct reading of set values at a glance.
The value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is inserted into a hole on the opposite side.
Technical Data
– Counter consisting of 5 10-position dials + fine scale
– Height of figures about 7 mm
– Hollow shaft Ø 20 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Dust-proof
On request
– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Waterproof
– Vibration protection
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range