Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version
Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note
Position indicators allow direct reading of input measurement values at a glance.
In addition the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is positioned in a hole on the side.

** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical Data
– Counter consisting of 5 10-position dials + fine scale
– Height of figures about 7 mm
– Hollow shaft Ø 20 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Dust-proof
On request
– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Waterproof
– Vibration protection
Accessory
– Reducing bushes K0412
– Insert plate K0413
– Mounting plates K0414
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range