Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Housing aluminium.
Cable sheath PUR.
Version
Compact sensor and connector design.
M8 connector, 6-pole, 1x pin (E15).
Connection cable, mm 6-wire ø 5.2 mm.
Bend radius >= 52 mm (dynamic).
Note
Works with magnetic tapes K1663.
The reading distance between the sensor and tape must be 0.1 to 2 mm.
The operating voltage and current for the sensor are supplied from the downstream electronics.
System accuracy, repeat accuracy, and travel speed depend on the downstream electronics.
Plug-in connection at position indicators K1657.
Technical Data
- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range
- Ambient temperature 0…60°C
- Storage temperature -10…70°C
Assembly
Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Attention
Relative humidity 100%. Dewing is permissible (sensor head).
Drawing reference
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
Accessory
Position indicators K1657.
Magnetic tapes K1663.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range