Material
Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Ground and polished or blasted.
Grub screw and pin bright.
Grub screw and pin bright.
Show more
Show less
Star grips similar to DIN 6336, stainless steel, Form B, drilled through
from
6,36 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form C, blind hole
from
7,07 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form D, thread countersunk
from
7,83 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form E, blind tapped hole
from
7,83 €
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form L, with external thread
from
11,37 €
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version
Ground and polished or blasted.
Grub screw and pin bright.
Grub screw and pin bright.
Drawing reference
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread