Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Wedge and jaw segments carbon steel.
Version
Wedge and jaw segments hardened, black.
Note
The functioning principle make the wedge clamps ideal for series clamping. The wedge form can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Drawing reference
D) DIN 6912 cap screw

1) Jaw face smooth
2) Jaw face serrated
3) Wedge clamps
4) Workpiece
5) Fixed stop
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range