Material
Carbon steel.
Version
Black oxidised.
Show more
Show less
Flat clamps with cam, Form A, with locating pin
from
€76.57
plus sales tax
plus shipping costs
Flat clamps with cam, Form B, without locating pin
from
€93.45
plus sales tax
plus shipping costs
Flat clamps with cam, Form C, without locating pin, with tension lever
from
€122.12
plus sales tax
plus shipping costs
Description
Product description
Form A with locating pin.
Form B without locating pin.
Form C without locating pin, with tension lever.
Form B without locating pin.
Form C without locating pin, with tension lever.
Material
Carbon steel.
Version
Black oxidised.
Note
By Form C, the tension lever can be
user-friendly aligned in 30° increments
by loosening the grub screw.
user-friendly aligned in 30° increments
by loosening the grub screw.
Assembly
See drawing (Form A).
Advantages
- Compact and flat design
- Quick and easy clamping of components
- Quick and easy clamping of components
Drawing reference
1) Clamping start position
2) Clamping end position
3) Grub screw
2) Clamping end position
3) Grub screw