Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering
3 Hits

Description

Material
Body Q&T steel.
Tension lever Q&T steel.
Version
Body black oxidised.
Clamping face ground.
Tension lever Form B black oxidised.
Tension lever Form C nickel-plated.
Note
Tighten the setscrew to prevent the side clamp sliding back during the clamping process. (Form A)

The tension lever can be user-friendly aligned horizontally and vertically in 90° increments by loosening the grub screw.

The workpiece can be clamped with a constant clamping force through the integrated surface on the Form C tension lever.
Advantages
- High clamping force
- Ground clamping face
- Pull-down force prevents the workpiece lifting
Drawing reference
1) Setscrew
2) Cap screw
3) Grub screw
4) Loosened position
5) Clamping travel
6 )Clamping start position
7) Clamped position

Discover our product range