Material
Steel.
Version
Case-hardened and black oxidised.
Show more
Show less
Side clamps
from
119,99 €
plus sales tax
plus shipping costs
Side clamps
from
119,99 €
plus sales tax
plus shipping costs
Side clamps
from
125,06 €
plus sales tax
plus shipping costs
Cam-operated Edge Clamps
from
119,83 €
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Case-hardened and black oxidised.
Note
This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.
Clamping force
K0035.006... = 3800 N
K0035.010... = 7200 N
K0035.010... = 7200 N