EN
Choose your language
Watchlist
Bookmark products
Direct ordering
2 Hits

Description

Material
Steel.
Version
Hardened (52+2 HRC) and black oxidised.
Note
Talon grips are meant for installing into vice jaw plates. A slot with tapped hole is sufficient for mounting. The sharp edges on the talons bite into the workpiece and prevent lateral and horizontal movement.

- Positive clamping for high cutting speeds.
- Low clamping height of 1.5 mm (saves material costs).
- The contour of the talons produces a slight pull-down effect.

A matching stop is available as an accessory.
Drawing reference
1) workpiece
2) clamping jaw

Discover our product range