Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Carbon steel.
Version
Tempered, black electro zinc-plated.
Note
When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Do not clean using compressed air.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Advantages
- Infinite clamping
- Clamping force 12 kN / 16 kN.
- Compact design.
- Height scale enables quick presetting of the clamping height.
- Captive thrust pad pre-installed.
- Dirt and swarf repellent.
- The curved clamping arm ensures vertical, reliable clamping with a defined torque.
- The compact power clamp can be attached to the riser K2228 5without screws using a new type of quick-locking mechanism.
Accessory
Riser with quick lock K2228.
Thrust pad set K2229.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range