Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.

If the clamp strap is connected to the Bluetooth module K1831 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway K1494.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.

The power supply for the clamp strap is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material
QT steel.
Plug housing steel.
Version
Hardened and black oxidised. Hardness 36–40 HRC.
Note
The clamp strap with force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint.
If the clamp strap is equipped with an universal transmitter, the force can be recorded and processed electronically.
The power supply for the clamp strap is provided by the universal transmitter, which can be replaced if necessary without reconfiguration.
The Universal transmitter K1831 can be connected to the clamp strap via USB Type-C.
A guaranteed force indication can only be ensured if clamping is carried out in the area designated for this purpose.
Technical Data
See Downloads, Technical Information.
Application
The clamping process can be controlled with the aid of these clamp straps.
Tolerance: ±10 % of setpoint.
Temperature range
0 °C to +65 °C.
Advantages
Ensures perfect clamping of the workpiece with increased repeatability.
Safety
Clamp straps with force sensor are not suitable for the protection of personnel.
Drawing reference
1) Force sensor
2) USB type C
3) Preferred clamping area
Accessory
Universal transmitter K1831.
Gateway K1494.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Smart Products by KIPP

In an increasingly networked Industry 4.0 environment, our smart products support the efficient organisation and monitoring of manufacturing processes.
Smart products from KIPP offer an ideal solution for the error-free machining of workpieces, e.g. in the field of machining. They make it easy to check fixtures and stops before machining. KIPP offers various intelligent components for these and other areas of application.
Our innovative components ensure precise machining and increased repeat accuracy - from intelligent support bolts to clamps with force sensors.
Our Bluetooth modules enable convenient data transfer and visualisation, while the gateway as an interface between the smart product and machine control ensures precise processes.
Whether on a tablet, smartphone or desktop - with our user-friendly web application, you retain control of your clamping systems. Simultaneous monitoring of several tools in different machining centres and production systems is also possible with this application.

Discover our product range