Material
Mandrel mild steel.
Clamping screw carbon steel.
Clamping screw carbon steel.
Version
Mandrel black oxidised.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Show more
Show less
Mandrel collets with side lock, Form A for work centres, drills and milling machines
from
228,19 €
plus sales tax
plus shipping costs
Mandrel collets with side lock, Form B with shaft for holding in lathe chucks
from
334,65 €
plus sales tax
plus shipping costs
Description
Material
Mandrel mild steel.
Clamping screw carbon steel.
Clamping screw carbon steel.
Version
Mandrel black oxidised.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Note
The side lock make these mandrel collets ideal for finish machining parts with blind internal diameters. The diameter “D” can be turned or milled to suit the workpiece ID.
Manual tightening with hexagon socket wrench.
* D min. = smallest diameter to which “D” may be turned or milled.
Manual tightening with hexagon socket wrench.
* D min. = smallest diameter to which “D” may be turned or milled.
Assembly
Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. A locking ring is included for machining.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
Drawing reference
Form A:
for machining centres, drilling and milling machines
Form B:
with shaft for holding in lathe chucks
for machining centres, drilling and milling machines
Form B:
with shaft for holding in lathe chucks