- Particularly suitable for the finish machining of turned and milled parts
- For internal clamping
- Clamping without protruding edges
- Clamping contour adaptable by machining
Description
Material
Mandrel mild steel.
Clamping screw carbon steel.
Clamping screw carbon steel.
Version
Mandrel black oxidised.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Note
The side lock make these mandrel collets ideal for finish machining parts with blind internal diameters. The diameter “D” can be turned or milled to suit the workpiece ID.
Manual tightening with hexagon socket wrench.
* D min. = smallest diameter to which “D” may be turned or milled.
Manual tightening with hexagon socket wrench.
* D min. = smallest diameter to which “D” may be turned or milled.
Assembly
Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. A locking ring is included for machining.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.