Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Show more
Show less
Spring plungers with slot and ball, standard spring force, with thread lock - inch
from
1,86 €
plus sales tax
plus shipping costs
Spring plungers with slot and ball, strong spring force, with thread lock - inch
from
2,02 €
plus sales tax
plus shipping costs
Description
Material
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version
Black oxidised. Ball hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch