Material
Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version
Wheel rim turned and polished.
Show more
Show less
Handwheels 2-spoke, aluminium, flat rim, without grip - inch
from
13,57 €
plus sales tax
plus shipping costs
Handwheels 2-spoke, aluminium, flat rim, fixed grip - inch
from
20,09 €
plus sales tax
plus shipping costs
Handwheels 2-spoke, aluminium, flat rim, revolving grip - inch
from
24,05 €
plus sales tax
plus shipping costs
Description
Material
Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.
Version
Wheel rim turned and polished.
Note
For the inch series, dimension D2 is in inches, all other dimensions are in mm.
On request
Hubs with square socket or powder-coated handwheels.