Material
Stainless steel 1.4308 (AISI ”316” equivalent).
Grub screw stainless steel 1.4305 (AISI 303 equivalent).
Pin stainless steel 1.4310 (AISI 301 equivalent).
Version
Ground and polished or blasted.
Grub screw and pin bright.
Grub screw and pin bright.
Show more
Show less
Star grips similar to DIN 6336, stainless steel, Form B, drilled through - inch
from
€9.17
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form C, blind hole - inch
from
€10.21
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form E, blind tapped hole - inch
from
€10.19
plus sales tax
plus shipping costs
Star grips similar to DIN 6336, stainless steel, Form L, with external thread - inch
from
€14.90
plus sales tax
plus shipping costs
Description
Material
Stainless steel 1.4308 (AISI ”316” equivalent).
Grub screw stainless steel 1.4305 (AISI 303 equivalent).
Pin stainless steel 1.4310 (AISI 301 equivalent).
Version
Ground and polished or blasted.
Grub screw and pin bright.
Grub screw and pin bright.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread