Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Non-rusting steel.
Version
Contact faces ground.
Note
The UNILOCK compensation clamping bolt is suitable for clamping and positioning workpieces and fixtures.
Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.

With Form type X direction, a gauge size compensation of ± 1 mm can be made in one direction.
With Form type XY direction, a gauge size compensation of ± 1 mm can be made in all directions.

Retaining forces of up to 35,000 N can be achieved with the UNILOCK compensation clamping bolts in conjunction with the M10 fastening screws.

Further clamping bolts in the same system size can be found by K0967, K1471, K0968 and K0967 with threaded bolt.
Assembly
See mounting contour.
Advantages
Gauge size compensation of ± 1 mm in one/all directions possible.
Scope of delivery
1x UNILOCK compensation clamping bolt with fastening screw.
Drawing reference
1) Repeat accuracy <0.05 mm
2) ± 1 mm gauge size compensation
3) Mounting contour
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range