Material
Carbon steel.
Version
Body black oxidised. Thrust pin tempered and black oxidised.
Exibir mais
Exibir menos
Descrição
Product description
Support elements reduce workpiece vibrations during machining.
All moving parts are sealed against the ingress of coolant, dust and swarf.
All moving parts are sealed against the ingress of coolant, dust and swarf.
Material
Carbon steel.
Version
Body black oxidised. Thrust pin tempered and black oxidised.
Method of operation
Actuated using a hammer driver with adjustable torque or manually using a clamping key.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
High clamping forces
Rapid clamping
Scope of delivery
K2160.05012: 2x locating pins Ø 6 (h7) x 20, protective plug for tapped holes.
K2160.10016: 2x locating pins Ø 8 (h7) x 25, protective plug for tapped holes
K2160.10016: 2x locating pins Ø 8 (h7) x 25, protective plug for tapped holes
Accessory
Self-aligning pads K0282.
Positioning feet K0298.
Positioning feet K0299.
Rest pads K0307.
Positioning feet K0298.
Positioning feet K0299.
Rest pads K0307.
Observação importante sobre o download de modelos CAD
Para fazer o download de nossos modelos CAD, você deve primeiro fazer o login. Se ainda não tiver criado uma conta, registre-se em "Minha conta" (lado direito da tela) e siga as instruções.