Material
High-strength aluminium alloy
Version
Natural tone anodised
Show more
Show less
Description
Material
High-strength aluminium alloy
Version
Natural tone anodised
Note
Collets for clamping internal contours.
The contour of the workpiece to be held is machined into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
The traction cone K1185 is required when using the collet for internal clamping.
Matching adaptor K1183.
The contour of the workpiece to be held is machined into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
The traction cone K1185 is required when using the collet for internal clamping.
Matching adaptor K1183.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.