Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Carbon steel.
Version
Tempered. Support faces ground (HRC 32).
Note
Using these clamping claw sets, the clamping rails can be secured at any position on the machine table.
Application
The clamping claw set is inserted into the T-slot on the machine table and slid along to the desired position on the clamping rail. Tightened using a cap screw.
Advantages
The clamping claw set can also be used for other types of mounting in the multi-clamping system.
Scope of delivery
4x claw clamps.
4x DIN 912 cap screws.
4x DIN 508 T-slot nuts.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Multi-clamping system


Multi-clamping systems are mainly used for machining large workpiece batches. The system can be optionally set up for one or more workpieces. Depending on the workpiece size and clamping rail length, several workpieces can thus be clamped simultaneously. Due to the large component selection of the multiple clamping system (clamping rails, fixed jaws, wedge clamps and accessories) workpieces of different quantities and dimensions can be machined without problems and with optimised set-up times. The user can choose between single-sided or double-sided types of wedge clamps. The teeth on the clamping rails are precision-ground and guarantee secure and precise fastening of the fixed stops. By mounting several clamping rails along and across the table, the working area and the number of workpieces can be effectively optimised.

Discover our product range