Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Material
Base plate and jaw hardened steel.
Vice jaws tool steel.
Version
Jaws black oxidised.
Jaw plates bright.
Note
The easy operability and rapid adjustment using a scale means that the clamping jaws can be quickly and surely adapted to new workpieces
The workpiece is always centred through the systematic construction of the 5-axis compact clamping system.
The optimal accessibility to the workpiece allows short, standard tooling to be used. Tooling costs are significantly reduced.

Positive down force by a clamping depth of >5 mm.
Clamping widths of 20 mm to 320 mm are possible.
Assembly
The 5-axis clamping system compact can be mounted on T-slot tables, grid systems or, using an adapter flange on conventional zero-point clamping systems.
Scope of delivery
Baseplate K0994
Clamping jaw K0976
Extension shaft K0990.060
Extension shaft K0990.120
Adapter shaft K0991.060
Adapter shaft K0991.120
Threaded spindle K0940.999.002
Spindle nut K0940.999.003
Accessory
Seating ledges K0974
Jaw plates K0975
Pendulum jaws K0988
Centre jaws K0987
Coupling for cross-clamping K0992

Order the seating ledges and jaw plates with pins separately.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range