Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Polyvinyl chloride

PVC

Polyvinyl chloride (PVC) is an amorphous thermoplastic. It is one of the oldest and most common thermoplastics.
PVC is used to a great extent in the construction industry for window profiles, pipes and floor coverings.

  

Short designationPVC
DescriptionPolyvinyl chloride
Mechanical properties
  Test specimen conditionStandard
  Tensile strength [MPa]No info
  Elastic modulus (tensile) [MPa]3000
  Ball indentation hardness [MPa]130
Physical properties
  Density [g/cm³]1.38
  Melting point [°C]80
Application temperatures
  Max. temp., short-term [°C]70
  Max. temp., continuous [°C]60
  Min. application temp. [°C]-30
Other properties
  Flammability according to UL 94V-0
  Water absorption
  (normal climate) [%]
0.4
Chemical resistance
  Mineral grease and oils+
  Petrol+
  Weak/strong acids+/-
  Weak/strong alkalis+/+
  Perchloroethylene+
  Trichloroethylene-
  Acetone-
  Alcohols+
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiationo

+ resistant / o conditionally resistant / - not resistant

   
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.