Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Polyoxymethylene

POM   

POM is part of the polyacetals family and is a semi-crystalline thermoplastic. POM is extremely dimensionally stable in damp environments and is generally used without reinforcement due to its excellent mechanical properties.
The high level of thermal expansion must be taken into account during use.

   

Short designationPOM
DescriptionPolyoxymethylene (copolymer)
Mechanical properties
  Test specimen conditionStandard
  Tensile strength [MPa]No info
  Elastic modulus (tensile) [MPa]2700
  Ball indentation hardness [MPa]145
Physical properties
  Density [g/cm³]1.4
  Melting point [°C]167
Application temperatures
  Max. temp., short-term [°C]140
  Max. temp., continuous [°C]100
  Min. application temp. [°C]-50
Other properties
  Flammability according to UL 94HB
  Water absorption
  (normal climate) [%]
0.2
Chemical resistance
  Mineral grease and oils+
  Petrol+
  Weak/strong acids+/-
  Weak/strong alkalis+/+
  Perchloroethylene+
  Trichloroethylene-
  Acetone+
  Alcohols+
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiationo

+ resistant / o conditionally resistant / - not resistant

    

This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.