Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

PF31 phenolic resin
Phenolic resin "Bakelite"

 

Short designation

PF31

Description

Phenolic resin
"Bakelite"

Mechanical properties

 

  Test specimen condition

Standard

  Tensile strength [MPa]

50

  Elastic modulus (tensile) [MPa]

7500

  Ball indentation hardness [MPa]

325

Physical properties

 

  Density [g/cm³]

1.42

  Melting point [°C]

-

Application temperatures

 

  Max. temp., short-term [°C]

160

  Max. temp., continuous [°C]

140

  Min. application temp. [°C]

 

Other properties

 

  Flammability according to UL 94

V-0

  Water absorption
  (normal climate) [%]

1.15

Chemical resistance

 

  Mineral grease and oils

+

  Petrol

+

  Weak/strong acids

+/-

  Weak/strong alkalis

+/-

  Perchloroethylene

o

  Trichloroethylene

o

  Acetone

+

  Alcohols

+

  Hydrolysis resistance
  (hot water)

o

  Weather/UV radiation

-

+ resistant / o conditionally resistant / - not resistant

PF31 is made from a phenol/formaldehyde resin which is often mixed with organic fillers (fine sawdust, textile fibres). 


Key properties:


- High heat deflection temperature
- Very good thermal insulation
- Very good electrical insulation

Typical applications:

- Thermally insulating grip elements for machine parts and domestic appliances
- Light switch and socket housing