Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

PALM GRIPS

Palm grips by KIPP are ideal for anyone looking for sturdy and easy-to-use grips. Besides a wide range of operating grips, HEINRICH KIPP WERK also offers palm grips complying with DIN 6335. Palm grips are extremely versatile and are made from sturdy, elegant materials such as aluminium, stainless steel, cast iron or plastic. The surface of the grip can be glossy tumbled or polished if desired.

Palm grips - Applications

The versatile palm grip is used as both a holding and a fastening element for manual operation in many application areas. Palm grips are used in many different fields, including mechanical engineering, plant construction, toolmaking, fixture construction, sports equipment, furniture as well as rehab and medical technology. As a standardised element, palm grips makes manual adjustments much easier.

Palm grips - Operating principle

Palm grips are available with an internal or external thread, but also with a reamed hole or even as a blank. They are also available as quick-acting palm grip, which can be used to clamp covers, for example, quickly and securely. An up-to-date palm grip by KIPP is not only comfortable to hold, but also characterised by its appealing look. Whether you are looking for models made of aluminium, stainless steel, cast iron or plastic, you surely find the right product in our extensive range of high-quality handles. Find out mor about our wide range of handy pull handles and star grips.