Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

NR

Natural rubber

NR is currently still predominantly obtained as natural latex from the rubber tree.
However, a growing proportion of the industrial demand is made synthetically through petrochemical processes.

Natural rubber boasts relatively high strength and elasticity.
Due to its flexibility – even at low temperatures, it is often used for engine mounts and rubber and metal spring elements.
Short designationNR
Brand name
Chemical descriptionNatural rubber
Mechanical properties
  Hardness range [Shore A/D]30 – 90
  Wear resistanceGood
  Tensile strength [MPa]10 – 30
Physical properties
  Density [g/cm³]1.35
Application temperatures
 Temperature range, short-term [°C]-50 – 100
 Temperature range, continuous [°C]-30 – 80
Other properties
  Flammability according to UL 94Burns
Chemical resistance
  Mineral grease and oils-
  Petrol--
  Weak/strong acids-/--
  Weak/strong alkalis+/o
  Perchloroethylene--
  Trichloroethylene--
  Acetoneo
  Alcohols++
  Brake fluid++
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation+

++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable

 

This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.